VACUUM GENERATORS & PORT ONLY ADAPTERS
ARV® - the original, patented Auto-Release Venturi offers users the fastest vacuum and blow-off in the industry with single line operation, integrated blow-off and built-in exhaust silencer. Mounting options include right or left hand apple core mounting or no apple core mount for use with DESTACO's spring cup mounts. The ARV® Series is also available in a block style for remote mounting and each mount can be ordered with Imperial or Metric ports. DESTACO has improved upon the already extremely successful ARV by adding a quick-release button to easily fine tune vacuum cup position during setup.
Markets: Aerospace, Automotive, Food and Packaging,Industrial, Consumer Goods
Applications: Stamping, CNC Machining, Plastic injection molding