Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Generators Port Only Adapters (Series)
CPI-VSA-ARVR-B32-G38-VS
CPI-VSA-ARVR-B32-G38-VS
RIGHT HAND ARV 32MM BALL DETECT PORT
Simplifies end effector setup or adjustment
Speed to vacuum: 0.2-0.3 seconds
Speed to blow off: 0.2 seconds
Noise level: 68dBA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.3
Weight (kg)
0.134
PublishedDate
1717090398000
283-COUNTRY_OF_ORIGIN
GB
Mounting
32 mm Ball, Right Hand
Sensor Port
Yes
DistributorGroup
End Effectors
Cup Thread (Female)
1/8 NPT
Product Type
ARV
Cup Thread (Male)
3/8 G
Material
Aluminum
Port Size
1/8 NPT
Product Function
Robotic Tooling
Silencer
Yes
283-HTS_TARIFF_CODE
84148080
Product Series
ARV
Back to Top