Mechanical Rotary Indexers

P Series

PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES

Camco P Series of Parallel Index Drives are ideal for high-speed applications or for actuation-type applications such as driving a linkage or a conveyor. These models feature hardened and ground conjugate cams, yoke-mounted, preloaded cam followers that are non-reversing for high capacity and speed, and preloaded tapered roller bearings for rigidity and backlash-free operation. This design allows for whole or fractional stops, oscillating, and complex custom motions. Long transfer distances are achieved with simple linkages.

Markets: AerospaceAutomotiveFood and PackagingConsumer GoodsLife Science

indexer sizing tool

Unit View:
performance
speed
precision
low-no-maintenance
strength
Back to Top