RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES
CAMCO RA Series of Right Angle Index Drives are ideal for dial applications or actuation-type applications such as driving a linkage or in-line conveyor. These models feature a fixed center distance between input and output, a hardened ground barrel cam, and a compact design that requires minimum use of floor space. These models are also designed with preloaded “rib-centered” with modified-sine motion that provides smooth acceleration and deceleration with precision positioning. Ask our application experts about universal mounting!
Markets: Aerospace, Automotive, Food and Packaging, Consumer Goods, Life Science