
REINFORCED BOOM TUBING

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Product TypeBoom with Air Slot
- Spindle Included?No
Related Products
Booms Tubing
CPI-BT1-250-9S-63 - BoomW/AIR SLOT63in. Long
Booms Tubing
CPI-BT1-150-7S-60 - Boomw/Air Slot 60in. Long
Booms Tubing
CPI-BT1-250-9S-60 - BoomW/AIR SLOT, 60 inch Long
Booms Tubing
CPI-BT1-250-9S-57 - BoomW/AIR SLOT57in. Long
Booms Tubing
CPI-BT1-250-9S-69 - BoomW/AIR SLOT69in. Long
Booms Tubing
CPI-BT1-150-7S-50 - Boom w/Air Slot50in. Long
Booms Tubing
CPI-BT1-60-9S-150 - BT1 Slotted Aluminum Tubing