Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
REINFORCED BOOM TUBING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-PAT-10T-45 - Plain Alum Tube 1In. X 45In. Long
CPI-PAT-10T-45 - Plain Alum Tube 1In. X 45In. Long
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
U-Hook Included?
No
Product Information
Brand
DESTACO
Product Type
Plain Aluminum Tube
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-PAT-10T-16 - Plain Alum Tube 1In. X 16In. Long
Add to quote
Explore
Booms Tubing
CPI-PAT-25-40 - Plain Aluminum Tube 2.50 inch Dia X 40In Long
Add to quote
Explore
Booms Tubing
CPI-PAT-15-45 - Plain Aluminum Tube 1.5In. Dia 45In. L
Add to quote
Explore
Booms Tubing
CPI-PAT-25-144 - Plain Aluminum Tube 2.5In. Dia 144In. L
Add to quote
Explore
Booms Tubing
CPI-PAT-10T-96 - Plain Alum Tube 1In. X 96In. Long
Add to quote
Explore
Booms Tubing
CPI-PAT-15-48-H - Plain Al. Tube, 1.5 inch Dia, 48 inch L W/Hanger Holes
Add to quote
Explore
Booms Tubing
CPI-PAT-40-575-BL - Plain Aluminum Tube, 40mm X 575mm Long, W/Blue Anodize
Add to quote
Explore
Booms Tubing
CPI-PAT-15-37 - Plain Aluminum Tube 1.50In DiaX 37In Long
Add to quote
Explore
Booms Tubing
CPI-PAT-25-96 - Plain Aluminum Tube 2.5In. Dia 96In. L
Add to quote
Explore
Booms Tubing
CPI-PAT-40-725-BL - Plain Alum. Tube, 40mm X 725 mm Long W/Blue Anodize
Add to quote
Explore
Booms Tubing
CPI-PAT-10T-16 - Plain Alum Tube 1In. X 16In. Long
Add to quote
Explore
Booms Tubing
CPI-PAT-25-40 - Plain Aluminum Tube 2.50 inch Dia X 40In Long
Add to quote
Explore