
Unit View
Dimensions / Applications
- Weight (oz)0.8
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.5
- Apple Core Size12.7
- ConfigurationMicro Tool
- Cup ThreadFG18
- Mounting.50 in. Apple Core
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMicro Port Only Adapter
- Spindle Included?No
Related Products
Vacuum Generators Port Only Adapters
CPI-PA-500-MG18-FG18 - MICRO PORT ONLY ADAPTER M5
Vacuum Generators Port Only Adapters
CPI-PA-500-FG18-MG18 - Micro Port Only Adapter M5