
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)0.8
Technical Details
- Apple Core (in)0.5
- Apple Core Size12.7
- ConfigurationMicro Tool
- Cup ThreadFG18
- Mounting.50 in. Apple Core
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMicro Port Only Adapter
- Spindle Included?No
Related Products
Vacuum Generators Port Only Adapters
CPI-PA-500-MG18-FG18 - MICRO PORT ONLY ADAPTER M5
Vacuum Generators Port Only Adapters
CPI-PA-500-FG18-FG18 - Suction Cup Support
Vacuum Generators Port Only Adapters
CPI-PA-500-F18-M18 - Micro Port Only Adapter
Vacuum Generators Port Only Adapters
CPI-PA-750-M10 - Port Only Adapter - Applecore - M10 Female Thread
Vacuum Generators Port Only Adapters
CPI-PA-500-F18-F18 - Micro Port Only Adapter
Vacuum Generators Port Only Adapters
CPI-PA-500-FM5-MM5 - Pa - Micro Tooling Port Only Adaptor
Vacuum Generators Port Only Adapters
CPI-PA-500-FM5-FM5 - Micro Port Only Adapter M5
Port Only Adapters
CPI-PA-B112-CM - Port Only With Ball Mount And C-Mount
Vacuum Cups
CPI-347-143 - C Mount Adapter (Loose Piece)
Port Only Adapters
PA-19M-U38-A - Port Adapter.replaces PA-19M-NA
Vacuum Generators Port Only Adapters
CPI-PA-500-MG18-FG18 - MICRO PORT ONLY ADAPTER M5
Vacuum Generators Port Only Adapters
CPI-PA-500-FG18-FG18 - Suction Cup Support