Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Cups
CPI-115SAXM-G38F-ED85 - CUP, 115mm, SAXM, G3/8 FEMALE MOUNT, ED85 MATERIAL
CPI-115SAXM-G38F-ED85 - CUP, 115mm, SAXM, G3/8 FEMALE MOUNT, ED85 MATERIAL
Visit Product Series:
Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Vacuum Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-115SAXM-U38F-ED85 - CUP, 115mm, SAXM, NPT3/8 FEMALE MOUNT, ED85 MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-100SAXM-G38F-ED85 - Cup, 100mm, Saxm, G3/8 Female Mount, Ed85 Material
Add to quote
Explore
Vacuum Cups
CPI-50SAXM-G38F-ED85 - CUP, 50mm, SAXM, G3/8 FEMALE MOUNT, ED85 MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-60-20SAOXM-G38F-ED85 - CUP, 60X20mm, SAOXM, G3/8 FEMALE MOUNT, ED85 MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-110-55SAOB-G38F-60 - CUP, 110X55mm, SAOB, G3/8 FEMALE MOUNT, 60 NBR MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-40SAXM-G38F-ED85 - CUP, 40mm, SAXM, G3/8 FEMALE MOUNT, ED85 MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-80SAXM-G38F-ED85 - CUP, 80mm, SAXM, G3/8 FEMALE MOUNT, ED85 MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-60SAXM-U38F-ED85 - CUP, 60mm, SAXM, NPT3/8 FEMALE MOUNT, ED85 MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-140-70SAOB-G38F-60 - CUP, 140X70mm, SAOB, G3/8 FEMALE MOUNT, 60 NBR MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-80-30SAOXM-U38F-ED85 - CUP, 80X30mm, SAOXM, NPT3/8 FEMALE MOUNT, ED85 MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-115SAXM-U38F-ED85 - CUP, 115mm, SAXM, NPT3/8 FEMALE MOUNT, ED85 MATERIAL
Add to quote
Explore
Vacuum Cups
CPI-100SAXM-G38F-ED85 - Cup, 100mm, Saxm, G3/8 Female Mount, Ed85 Material
Add to quote
Explore