Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Cups
CPI-153FF-K-30 - OVAL CUP WITH G-1/4 inch MT 30 DURO WITH LOCTITE
CPI-153FF-K-30 - OVAL CUP WITH G-1/4 inch MT 30 DURO WITH LOCTITE
Visit Product Series:
Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Oval Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-10050MFF-B-HT - 100mm X 50mm Oval Flat Foot Cup - 3/8 G - High Temperature
Add to quote
Explore
Vacuum Cups
CPI-75DC-B-60 - Destack Cup
Add to quote
Explore
Vacuum Cups
CPI-30AC-K-60 - CUP BEL 3in. K-MT BLACK 1/4NPT THREAD WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-30AC-K-45 - CUP BEL 3in. K-MT RED 1/4NPT THREAD WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-15AC-K-60 - CUP BEL 1.5in. K-MT BLK 1/4NPT THREAD WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-75DC-A-60 - 75mm (30DC) DESTACKER CUP W/ A MOUNT
Add to quote
Explore
Vacuum Cups
CPI-30AC-E1P-60 - BELCUP 3in. FUZO 3/8 MT BLK 60DUR
Add to quote
Explore
Vacuum Cups
CPI-75BT-B-60 - Bellows Cup
Add to quote
Explore
Vacuum Cups
CPI-30AC-D-45 - CUP BEL 3in. D-MT RED
Add to quote
Explore
Vacuum Cups
CPI-30AC-E3-45 - BELCUP 3in.FUZO 13/32MT RED 45DUR
Add to quote
Explore
Vacuum Cups
CPI-10050MFF-B-HT - 100mm X 50mm Oval Flat Foot Cup - 3/8 G - High Temperature
Add to quote
Explore
Vacuum Cups
CPI-75DC-B-60 - Destack Cup
Add to quote
Explore