Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Cups
CPI-24FF-K-30 - 2 x 4 inch FlatFoot Cup, 30DUR, 1/4 NPT
CPI-24FF-K-30 - 2 x 4 inch FlatFoot Cup, 30DUR, 1/4 NPT
Visit Product Series:
Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-24FF-K-45 - CUP FF 2in. X 4in. K-MT RED 1/4NPT WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-24FF-B-30 - Cup FF 2In. X 4In. B-Mt Blue
Add to quote
Explore
Vacuum Cups
CPI-30FF-K-30 - 30 Durometer cup with K mount
Add to quote
Explore
Vacuum Cups
CPI-24FF-B-60 - CUP FF 2in. X 4in. B-MT BLK
Add to quote
Explore
Vacuum Cups
CPI-36FF-K-45 - CUP FF 3in. X 6in. K-MT RED 1/4NPT WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-20FF-C-30 - Cup FF 2In. C-Mt Blue
Add to quote
Explore
Vacuum Cups
CPI-24FF-SB-30 - 2x4 inch FLATFOOT CUP; 30 DUROMETER; NO THREADS
Add to quote
Explore
Vacuum Cups
CPI-20FF-B-30 - Cup FF 2In. B-Mt Blue
Add to quote
Explore
Vacuum Cups
CPI-24FF-E1P-45 - FLATFOOTFUZO RED OVAL 45DUR
Add to quote
Explore
Vacuum Cups
CPI-40FF-C-30 - Cup FF 4In. C-Mt Blue
Add to quote
Explore
Vacuum Cups
CPI-24FF-K-45 - CUP FF 2in. X 4in. K-MT RED 1/4NPT WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-24FF-B-30 - Cup FF 2In. X 4In. B-Mt Blue
Add to quote
Explore