Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Cups
CPI-30FF-E1P-45 - FLATFOOT 3in. RED 50 DUR
CPI-30FF-E1P-45 - FLATFOOT 3in. RED 50 DUR
Visit Product Series:
Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-40FF-C-45 - Cup FF 4In. C-Mt Red
Add to quote
Explore
Vacuum Cups
CPI-153FF-C-30 - Cup FF 1.5In. X 3In. C-Mt Blue
Add to quote
Explore
Vacuum Cups
CPI-30FF-K-45 - CUP FF 3in. K-MT RED 1/4NPT WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-24FF-C-45 - Cup FF 2In. X 4In. C-Mt Red
Add to quote
Explore
Vacuum Cups
CPI-100PF-B-30 - Flatfoot Cup100mm Dia G 3/8 Green + 3/8-M10 Insert Benelux
Add to quote
Explore
Vacuum Cups
CPI-75-150PF-C-45 - Flatfoot Cup
Add to quote
Explore
Vacuum Cups
CPI-40-75PF-C-30 - Cup 153FF, 30 Duro, C-Mount
Add to quote
Explore
Vacuum Cups
CPI-50FF-B-45 - Cup FF 5In. B-Mt Red
Add to quote
Explore
Vacuum Cups
CPI-125PF-B-60 - CUP FF 125mm G3/8 MT BLACK
Add to quote
Explore
Vacuum Cups
CPI-40FF-K-45 - CUP FF 4in. K-MT RED 1/4NPT WITH LOCTITE
Add to quote
Explore
Vacuum Cups
CPI-40FF-C-45 - Cup FF 4In. C-Mt Red
Add to quote
Explore
Vacuum Cups
CPI-153FF-C-30 - Cup FF 1.5In. X 3In. C-Mt Blue
Add to quote
Explore