Destaco Logo

VACUUM CUPS

Default Image

VC-110TCT-C-PU55 - Cup, Round, Bellows, 110mm , 1.25 Square, Red PU55, Tct

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)9.7
  • Product ApplicationHANDLING

Technical Details

  • Cup Size4.33 in
  • Diameter (in)4.53
  • Holding Capacity - Horizontal Dry (lbf)78
  • Holding Capacity - Horizontal Wet (lbf)57
  • Holding Capacity - Vertical Lift (lbf)85
  • Durometer55 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeRound Bellows Cup
  • Spindle Included?No