
VACUUM CUPS

Visit Product Series:
Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)4.97
- Product ApplicationHANDLING
Technical Details
- Cup Size3.15 in
- Diameter (in)3.35
- Holding Capacity - Horizontal Dry (lbf)54
- Holding Capacity - Horizontal Wet (lbf)36
- Holding Capacity - Vertical Lift (lbf)53
- Durometer55 (Red Transparent)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeRound Bellows Cup
- Spindle Included?No