Destaco Logo

VACUUM CUPS

Default Image

VC-80TCT-P38-PU55 - Cup, Round, Bellows, 80mm , 3/8G Plastic, Red PU55, Tct

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)4.97
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.15 in
  • Diameter (in)3.35
  • Holding Capacity - Horizontal Dry (lbf)54
  • Holding Capacity - Horizontal Wet (lbf)36
  • Holding Capacity - Vertical Lift (lbf)53
  • Durometer55 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeRound Bellows Cup
  • Spindle Included?No