Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Cups
VC-90DD-M10-PU60 - CUP, ROUND, DEEPDISH, 90mm, M10 MOUNT, RED PU60
VC-90DD-M10-PU60 - CUP, ROUND, DEEPDISH, 90mm, M10 MOUNT, RED PU60
Visit Product Series:
Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Deepdish Round Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-90DD-C-PU60 - Cup, Round, Deepdish, 90mm, 1.25 Square, Red Pu60
Add to quote
Explore
Vacuum Cups
VC-90DD-U38-PU60 - Cup, Round, Deepdish, 90mm, 3/8NPT, Red Pu60
Add to quote
Explore
Vacuum Cups
VC-90DD-P38-PU60 - Cup, Round, Deepdish, 90mm, 3/8G Plastic, Red Pu60
Add to quote
Explore
Vacuum Cups
VC-110DD-U38-PU60 - Cup, Round, Deepdish, 110mm, 3/8NPT, Red Pu60
Add to quote
Explore