Destaco Logo

035-225-190 - Swing Clamp 25mm Bore Stronghold

Visit Product Series:

Pneumatic Swing Clamps-035

Unit View

Dimensions / Applications

  • Length (in)1.57
  • Weight (lb)0.56
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (per double stroke at 7 psi) (in³)0.005
  • Clamping Force @ 5Bar[72Psi] (lbf.)20.0
  • Cylinder Bore (in)0.98
  • Stroke during rotation (in)0.54
  • Air Port size10-32
  • MountFlanged Body
  • Supplied?No
  • Swing DirectionRH

Product Information

  • Accessories905516|036-551-01|036-551-02
  • BrandDESTACO
  • Product TypePneumatic Swing Cylinder
  • Replacement Seal Kit905516
  • Spindle Included?No