PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS
DESTACO Pneumatic Swing Clamps provide quick swing-and-clamp movement for increased productivity. These clamps are intended for quick clamping in secondary manufacturing operations on metallic or non-metallic products. These double-acting, pneumatic swing clamps offer a wide combination of features that make them uniquely adaptable to applications such as welding and assembly operations. DESTACO offers a wide range of models in a variety of bore sizes and mounting styles. Destaco standard pneumatic swing clamps are non-locking clamps that provide a clamping force in direct proportion to bore size and inlet pressure.
DESTACO Pneumatic Swing Clamps provide quick swing-and-clamp movement for increased productivity. These clamps are intended for quick clamping in secondary manufacturing operations on metallic or non-metallic products. These double-acting, pneumatic swing clamps offer a wide combination of features that make them uniquely adaptable to applications such as welding and assembly operations. DESTACO offers a wide range of models in a variety of bore sizes and mounting styles. Destaco standard pneumatic swing clamps are non-locking clamps that provide a clamping force in direct proportion to bore size and inlet pressure.
Features
Quick swing-and-clamp movement
Uniquely adaptable for welding and assembly operations
Clamping force in direct proportion to bore size and inlet pressure non-locking