
Unit View
Dimensions / Applications
- Length (in)3.35
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeMounting Feet
- BrandDESTACO
- Product TypeMounting Feet
- Series Used On89R
- Spindle Included?No
- Used With Model/Series89R63
Related Products
Swing Clamp Accessories
8MW-021-1 - Mounting Foot For 89R40-XXX
Swing Clamp Accessories
8MW-018-1 - Mounting Foot For 89R20-XXX
Swing Clamp Accessories
8MW-022-1 - Mounting Foot For 89R50-XXX
Swing Clamp Accessories
8MW-020-1 - Mounting Foot For 89R32-XXX
Swing Clamp Accessories
952262 - Standard Mounting Kit For 9522-2
Swing Clamp Accessories
953062 - Standard Mounting Kit For 9530-2 And 9540-2
Swing Clamp Accessories
954061 - Tapped Hole Mount Kit For 9540-2
Swing Clamp Accessories
953061 - Tapped Hole Mount Kit For 9530-2
Swing Clamp Accessories
952261 - Tapped Hole Mount Kit For 9522-2
Swing Clamp Accessories
955062 - Standard Mounting Kit For 9550-2
Swing Clamp Accessories
8MW-021-1 - Mounting Foot For 89R40-XXX
Swing Clamp Accessories
8MW-018-1 - Mounting Foot For 89R20-XXX