Destaco Logo

9522-2L - Air Swing 22mm Bore (LH)

Visit Product Series:

Pneumatic Swing Clamps-9500

Unit View

Dimensions / Applications

  • Length (in)5.22
  • Weight (lb)0.68
  • Width (in)1.42 in
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (per double stroke at 7 psi) (inĀ³)0.004
  • Clamping Force @ 5Bar[72Psi] (lbf.)34.0
  • Cylinder Bore (in)0.86
  • Stroke (in)0.5
  • Air Port sizeM5
  • Foot Mount Kit952260
  • MountBlock: Side flange, tapped hole, standard
  • Supplied?No
  • Swing DirectionLH
  • Tapped Hole Mount Kit952261

Product Information

  • Accessories952292|952260|952261|952262|9522150|9522153
  • BrandDESTACO
  • Product TypePneumatic Swing Clamp
  • Spindle Included?No
  • Standard Mount Kit952262