Destaco Logo

9550-2GR - Swing Cyl 50mm RH G Ports

Visit Product Series:

Pneumatic Swing Clamps-9500

Unit View

Dimensions / Applications

  • Length (in)7.85
  • Weight (lb)3.33
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (per double stroke at 7 psi) (in³)0.026
  • Clamping Force @ 5Bar[72Psi] (lbf.)196.0
  • Cylinder Bore (in)1.97
  • Stroke (in)0.79
  • Air Port sizeG-1/8
  • Foot Mount Kit955060
  • MountBlock: Side flange, tapped hole, standard
  • Supplied?No
  • Swing DirectionRH
  • Tapped Hole Mount Kit955061

Product Information

  • Accessories955092|955060|955061|955062|9550150|9550153
  • BrandDESTACO
  • Product TypePneumatic Swing Clamp
  • Spindle Included?No
  • Standard Mount Kit955062