Destaco Logo
Default Image

B-60-1200-0 - OCTAGONAL ALUMINUM Boom STRUCTURE

Unit View

Dimensions / Applications

  • Length (in)47.24
  • Weight (lb)8.71
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom
  • Spindle Included?No