Destaco Logo
Default Image

B-60-480-0 - Boom 60mm X 480mm

Unit View

Dimensions / Applications

  • Length (in)18.90

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No