
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)28.35
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1085-0 - Boom 60mm X 1085mm
Extrusions
B-60-440-0 - Boom 60mm X 440mmNo Seal
Extrusions
B-60-730-0 - Boom 60mm x 730mm Long
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-840-0 - Boom 60mm x 840mm Long
Extrusions
B-60-765-0 - Boom 60mm X 765mm Long
Extrusions
B-60-790-0 - Boom 60mm X 790mm
Extrusions
B-60-1050-0 - Boom 60mm X 1050mm
Extrusions
B-60-1085-0 - Boom 60mm X 1085mm