
Unit View
Dimensions / Applications
- Weight (lb)1.16
- Clean Room100
- Clean Room with Scavange10
- Product ApplicationGRIPPING
- Protection ClassIP 54
Technical Details
- Grip Force (lbf)25.0
- Maximum Finger Length (in)3.0
- Stroke (in)0.98
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
- Spring AssistNo
- Supplied?No
- Temp Range Standard5° to 60°C (40° to 140°F)
Product Information
- AccessoriesOISA-004|OISA-005|CABL-013|CABL-046
- BrandRobohand
- Direct ConnectYes
- Product TypeElectric Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPE-400_without_Fingers.tif%2Frename%2FDPE-400_without_Fingers.png&w=3840&q=75)