

DPE-400-20 - Destaco’S Dpe Series Of Electric Parallel Grippers Feature Plug &Amp; Play Operation, No Programming Tuning Or Adjusting.
Visit Product Series:
Electric Parallel Grippers-DPEUnit View
Dimensions / Applications
- Weight (lb)5.56
- Clean Room100 (magnalube)
- Protection ClassIP 50
Technical Details
- Grip Force (lbf)200.0
- Grip Force Max (lbf)200.0
- Grip Force Min (lbf)100.0
- Maximum Finger Length (in)4.9
- Stroke (in)0.78
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
- Optional SensorPNP or NPN
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISA-004|OISA-005|CABL-013|CABL-052|CABL-053
- BrandRobohand
- Direct ConnectYes
- Product TypeElectric Parallel Gripper
- Spindle Included?No