Destaco Logo
Default Image

GTS-40-40-40-20M-A - Shovel, 40X40X40, 20mm Welded Tube, 300mm Length

Visit Product Series:

Lightweight Tooling-Shovels

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)0.64

Technical Details

  • Supplied?No
  • Tube Size20 mm

Product Information

  • BrandDESTACO
  • Product TypeTube Shovel
  • Spindle Included?No