Destaco Logo

RCM125 - RCM Series - Pivot Unit

Visit Product Series:

Pivot Units-RCM-RFM

Unit View

Dimensions / Applications

  • Weight (lb)134.2

Technical Details

  • Holding Torque (Max) (ft-lb)2581
  • Maximum Output Torque (ft lb)171
  • ConfigurationInverted vertical arm orientation
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePivot Unit
  • Spindle Included?No