
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)50.20
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1525-0 - Boom 30mm X 1525mm
Extrusions
B-30-1160-0 - Boom 30mm x 1160mm Long
Extrusions
B-30-1025-0 - Boom 30mm x 1025mm Long
Extrusions
B-30-1175-0 - Boom 30mm x 1175mm Long
Extrusions
B-30-1145-0 - Boom 30mm x 1145mm
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long
Extrusions
B-30-1022-0 - Boom 30mm x 1022mm Long
Extrusions
B-30-1125-0 - Boom 30mm X 1125mm
Extrusions
B-30-1230-0 - Boom 30mm X 1230mm
Extrusions
B-30-1525-0 - Boom 30mm X 1525mm