
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)50.20
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1270-0 - Boom 60mm X 1270mm
Extrusions
B-60-1485-0 - Boom60mmx1485mmLong
Extrusions
B-60-1165-0 - Boom60mm x 1165mm Long
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-30-1275-0 - Boom 30mm X 1275mm Long
Extrusions
B-60-1525-0 - Boom 60mm X 1525mm Long
Extrusions
B-60-1435-0 - Boom 60mm X 1435mm Long
Extrusions
B-60-1415-0 - Boom 60mm X 1415mm Long
Extrusions
B-60-1025-0 - Boom 60mm X 1025mm
Extrusions
B-60-1185-0 - Boom 60mm X 1185mm
Extrusions
B-60-1270-0 - Boom 60mm X 1270mm
Extrusions
B-60-1485-0 - Boom60mmx1485mmLong