
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)50.00
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1160-0 - Boom 60mm X 1160mm Long
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-1510-0 - Boom 60mm x 1510mm Long
Extrusions
B-60-1025-0 - Boom 60mm X 1025mm
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1430-0 - Boom 60mm X 1430mm Long
Extrusions
B-60-1180-0 - Boom 60mm X 1180mm
Extrusions
B-60-1520-0 - Boom 60mm X 1520mm Long
Extrusions
B-60-1160-0 - Boom 60mm X 1160mm Long