
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)5.31
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1350-0 - 30mm EXTRUSION
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-130-0 - Boom 30mm X 130mm
Extrusions
B-30-125-0 - Boom 30mm X 125mm
Extrusions
B-30-120-0 - Boom 30mm X 120mm Long
Extrusions
B-30-115-0 - Boom 30mm X 115mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-1350-0 - 30mm EXTRUSION
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long