
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)6.10
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-145-0 - Boom 30mm X 145mm
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-125-0 - Boom 30mm X 125mm
Extrusions
B-30-148-0 - Boom 30mm x 148mm Long
Extrusions
B-30-195-0 - Boom 30mm X 195mm
Extrusions
B-30-170-0 - Boom 30mm X 170mm
Extrusions
B-30-275-0 - Boom 30mm X 275mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-145-0 - Boom 30mm X 145mm
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals