
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)16.34
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-415-0 - Boom60mm x 415mm Long
Extrusions
B-45-415-0 - Boom 45mm x 415mm Long
Extrusions
B-30-405-0 - Boom 30mm X 405mm Long
Extrusions
B-30-395-0 - Boom 30mm x 395mm
Extrusions
B-30-820-0 - Boom 30mm x 820mm Long
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long
Extrusions
B-30-340-0 - Boom 30mm X 340mm
Extrusions
B-30-490-0 - Boom 30mm X 490mm, No Seal
Extrusions
B-30-558-0 - Boom 30mm X 558mm Long
Extrusions
B-60-415-0 - Boom60mm x 415mm Long
Extrusions
B-45-415-0 - Boom 45mm x 415mm Long