
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)21.85
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-555-0 - Boom 60mm X 555mm
Extrusions
B-30-530-0 - Boom 30mm X 530mm, No Seals
Extrusions
B-30-490-0 - Boom 30mm X 490mm, No Seal
Extrusions
B-30-885-0 - Boom 30mm x 885mm Long
Extrusions
B-30-615-0 - Boom 30mm X 615mm
Extrusions
B-30-775-0 - Boom 30mm X 775mm Long
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-630-0 - Boom 30mm x 630mm Long
Extrusions
B-30-985-0 - Boom 30mm x 985mm Long
Extrusions
B-30-845-0 - Boom 30mm X 840mm
Extrusions
B-60-555-0 - Boom 60mm X 555mm
Extrusions
B-30-530-0 - Boom 30mm X 530mm, No Seals