
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)30.71
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-780-0 - Boom 60mm X 780mm, No Seals
Extrusions
B-30-760-0 - Boom 30mm X 760mm
Extrusions
B-45-780-0 - Boom 45mmx780mm Long
Extrusions
B-30-770-0 - Boom 30mm X 770mm, No Seals
Extrusions
B-30-950-0 - Boom 30mm X 950mm
Extrusions
B-30-880-0 - Boom 30mm x 880mm Long
Extrusions
B-30-660-0 - Boom 30mm X 660mm
Extrusions
B-30-720-0 - Boom 30mm X 720mm
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-60-780-0 - Boom 60mm X 780mm, No Seals
Extrusions
B-30-760-0 - Boom 30mm X 760mm