
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)51.57
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1175-0 - Boom 45mm x 1175mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-715-0 - Boom 45mm x 715mm Long
Extrusions
B-45-1480-0 - Boom45mm x1480mmLong
Extrusions
B-45-920-0 - Boom 45mm x 920mm Long
Extrusions
B-45-725-0 - Boom 45mm x 725mm Long
Extrusions
B-45-1175-0 - Boom 45mm x 1175mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long