
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)6.10
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-160-0 - Boom 45mm x 160mm Long
Extrusions
B-45-125-0 - Boom 45mm x 125mm Long
Extrusions
B-45-150-0 - Boom 45mm x 150mm Long
Extrusions
B-45-170-0 - Boom 45mm x 170mm Long
Extrusions
B-45-175-0 - Boom 45mm x 175mm Long
Extrusions
B-45-1450-0 - Boom 45mm X 1450mm Long
Extrusions
B-45-1500-0 - Boom 45mm x 1500mm Long
Extrusions
B-45-275-0 - Boom 45mm X 275mm
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-1700-0 - Boom45mm x1700mmLong
Extrusions
B-45-160-0 - Boom 45mm x 160mm Long
Extrusions
B-45-125-0 - Boom 45mm x 125mm Long