
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)15.16
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-385-0 - Boom 30mm x 385mm Long
Extrusions
B-60-385-0 - Boom 60mm X 385mm Long
Extrusions
B-45-405-0 - Boom 45mm x 405mm Long
Extrusions
B-45-840-0 - Boom, 45mm X 840mm Long
Extrusions
B-45-340-0 - Boom 45mm x 340mm Long
Extrusions
B-45-415-0 - Boom 45mm x 415mm Long
Extrusions
B-45-820-0 - Boom 45mm x 820mm Long
Extrusions
B-45-490-0 - Boom 45mm x 490mm Long
Extrusions
B-45-395-0 - Boom 45mm x 395mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-30-385-0 - Boom 30mm x 385mm Long
Extrusions
B-60-385-0 - Boom 60mm X 385mm Long