
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)19.49
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-495-0 - Boom 60mm X 495mm
Extrusions
B-45-490-0 - Boom 45mm x 490mm Long
Extrusions
B-45-395-0 - Boom 45mm x 395mm Long
Extrusions
B-45-545-0 - Boom 45mm x 545mm Long
Extrusions
B-45-435-0 - Boom 45mm x 435mm Long
Extrusions
B-45-345-0 - Boom 45mm x 345mm Long
Extrusions
B-45-1045-0 - Boom 45mm x 1045mm Long
Extrusions
B-45-1175-0 - Boom 45mm x 1175mm Long
Extrusions
B-45-595-0 - Boom 45mm X 595mm Long
Extrusions
B-45-535-0 - Boom 45mm x 535mm Long
Extrusions
B-60-495-0 - Boom 60mm X 495mm
Extrusions
B-45-490-0 - Boom 45mm x 490mm Long