
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)86.02
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2175-0 - Boom 60mm X 2175mm
Extrusions
B-60-2460-0 - Boom 60mm X 2460mm Long
Extrusions
B-30-1125-0 - Boom 30mm X 1125mm
Extrusions
B-60-1125-0 - Boom 60mm X 1125mm Long
Extrusions
B-90-2175-0 - Boom 90mm x 2175mm Long
Extrusions
B-90-2345-0 - Boom 90mm x 2345mm Long
Extrusions
B-30-1175-0 - Boom 30mm x 1175mm Long
Extrusions
B-60-2180-0 - Boom 60mm x 2180mm Long
Extrusions
B-60-2270-0 - Boom, 60mm X 2270mm Long
Extrusions
B-60-1250-00 - Boom 60mm X 1250mm
Extrusions
B-60-2175-0 - Boom 60mm X 2175mm
Extrusions
B-60-2460-0 - Boom 60mm X 2460mm Long