
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)87.80
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-320-0 - Boom 60mm X 320mm, No Seals
Extrusions
B-60-340-0 - Boom 60mm X 340mm, No Seals
Extrusions
B-60-2640-0 - Boom 60mm x 2640mm Long
Extrusions
B-60-2380-0 - Boom 60mm X 2380mm Long
Extrusions
B-60-370-0 - Boom 60mm x 370mm, No Seals
Extrusions
B-60-475-0 - Boom 60mm X475mm
Extrusions
B-60-235-0 - Boom 60mm X 235mm, No Seals
Extrusions
B-60-310-0 - Boom 60mm X 310mm, No Seals
Extrusions
B-60-1305-0 - Boom60mmx1305mmLong
Extrusions
B-60-320-0 - Boom 60mm X 320mm, No Seals
Extrusions
B-60-340-0 - Boom 60mm X 340mm, No Seals