
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)9.25
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-245-0 - Boom 60mm X 245mm
Extrusions
B-60-2380-0 - Boom 60mm X 2380mm Long
Extrusions
B-30-235-0 - Boom 30mm X 235mm
Extrusions
B-60-195-0 - Boom 60mm X 195mm
Extrusions
B-60-250-0 - Boom 60mm X 250mm
Extrusions
B-60-285-0 - Boom 60mm X 285mm
Extrusions
B-60-225-0 - Boom 60mm X 225mm, No Seals
Extrusions
B-60-220-0 - Boom 60mm X 220mm, No Seals
Extrusions
B-60-215-0 - Boom 60mm X 215mm
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-245-0 - Boom 60mm X 245mm