
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)10.43
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2655-0 - Boom 60mm x 2655mm Long
Extrusions
B-30-265-0 - Boom 30mm x 265mm Long
Extrusions
B-60-260-0 - Boom 60mm X 260mm, No Seals
Extrusions
B-45-265-0 - Boom 45mm x 265mm Long
Extrusions
B-60-285-0 - Boom 60mm X 285mm
Extrusions
B-60-215-0 - Boom 60mm X 215mm
Extrusions
B-60-235-0 - Boom 60mm X 235mm, No Seals
Extrusions
B-60-195-0 - Boom 60mm X 195mm
Extrusions
B-60-175-0 - Boom 60mm X 175mmNo Seals
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-2655-0 - Boom 60mm x 2655mm Long
Extrusions
B-30-265-0 - Boom 30mm x 265mm Long