
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)108.66
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2825-0 - Boom 60mm x 2825mm Long
Extrusions
B-60-1160-0 - Boom 60mm X 1160mm Long
Extrusions
B-60-2830-0 - Boom 60mm X 2830mm
Extrusions
B-60-2775-0 - Boom 60mm X 2775mm
Extrusions
B-60-1165-0 - Boom60mm x 1165mm Long
Extrusions
B-60-1120-0 - 60mm Extrusion
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-2825-0 - Boom 60mm x 2825mm Long
Extrusions
B-60-1160-0 - Boom 60mm X 1160mm Long