
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)24.61
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-630-0 - Boom 60mm X 630mm Long
Extrusions
B-60-475-0 - Boom 60mm X475mm
Extrusions
B-60-1105-0 - Boom 60mm X 1105mm Long
Extrusions
B-30-625-0 - Boom 30mm x 625mm Long