
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)24.61
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-630-0 - Boom 30mm x 630mm Long
Extrusions
B-30-1105-0 - Boom 30mm X 1105mm
Extrusions
B-60-625-0 - Boom 60mm X 625mm Long
Extrusions
B-30-475-0 - Boom 30mm X 475mm
Extrusions
B-30-585-0 - Boom 30mm x 585mm Long
Extrusions
B-30-535-0 - Boom, 30mm x 535mm
Extrusions
B-30-485-0 - Extrusion; 30mm X 485mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long
Extrusions
B-30-450-0 - BODYBUILDER EXTRUSION
Extrusions
B-30-375-0 - Boom 30mm X 375mm
Extrusions
B-30-630-0 - Boom 30mm x 630mm Long
Extrusions
B-30-1105-0 - Boom 30mm X 1105mm