LIGHTWEIGHT TOOLING FOR END EFFECTORS


LIGHTWEIGHT TOOLING FOR END EFFECTORS
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature

Port Only Adapters
Port Only Adapters for Lightweight Tooling

Lightweight Spring Cup Mount
Lightweight Spring Cup Mount

Parallel Tube Clamps
Lightweight Parallel Clamps for Connecting Two Tubes

Double Blank Detector Mounts
Double-Blank-Detector-Mounts for Lightweight Tooling

World Tool Tapered Booms
Aluminum, World Tool Bayonets with Tapered Booms

Single End Extension
Lightweight, Single End Extensions with Oxide Finish

Crossbar Tooling
Crossbar-Tooling

Lightweight Tooling
Lightweight Tooling for End Effectors

Bayonets
Bayonets for Lightweight Tooling

Gripper Mounts
Ball & Paddle Gripper Mounts for Sheet Metal

Ball Clamp
Ball-Clamps for Lightweight Tooling

Cross Clamps
Cross-Clamps for Lightweight Tooling

Ball Extension
Ball-Extensions for Lightweight Tooling

World Tool Composite Boom
World Tool Composite Boom