Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamp – 8051 & 8331
8051-E
8051-E
PNEUMATIC LATCH CLAMP WITH G-1/8 PORTS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Pull Stroke (in)
0.69
Weight (lb)
2.56
Max Hook Adjustment (in)
0.31
Hook Adjustment (in)
0.31
Maximum Holding Capacity (lbf)
600.0
Bore Size (in)
1.26
Pull Stroke (mm)
17.5
Weight (kg)
1.16
Maxmum Holding Capacity (N)
2669.0
Hook Adjustable Range (mm)
8.0
Hook Adjustment (mm)
8.0
Bore Size (mm)
32.0
Exerting Force @ 5.5 bar [80 PSI] (n)
1819.0
Product Type
Pneumatic Latch Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Consumption (cubic m/hr)
0.005
Standard Material
Steel
Hook Adjustable Range
8.0
PublishedDate
1721939587000
Opening Angle (deg)
35-30
Product Function
Clamping
Air Port size
G-1/8
Air Consumption (cfm)
0.003
Product Series
8051/8331
Exerting Force @ 5.5 bar [80 PSI] (lbf)
409.0
Product Accessories
8EA-109-1
SENSOR REPLACES SME-8F-DE-S
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810169
SENSOR 4 MM SPST-NO DC/AC 6 IN MALE CONNECTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top