Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamp – 8051 & 8331
8051
8051
PNEUMATIC, TOGGLE LATCH CLAMP WITH 1/8 NPT PORTS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
600.0
Max Hook Adjustment (in)
0.31
Pull Stroke (in)
0.69
Bore Size (in)
1.26
Hook Adjustment (in)
0.31
Weight (lb)
2.56
Exerting Force @ 5.5 bar [80 PSI] (n)
1819.0
Hook Adjustable Range (mm)
8.0
Pull Stroke (mm)
17.5
Weight (kg)
1.16
Maxmum Holding Capacity (N)
2669.0
Hook Adjustment (mm)
8.0
Bore Size (mm)
32.0
Hook Adjustable Range
8.0
Standard Material
Steel
Exerting Force @ 5.5 bar [80 PSI] (lbf)
409.0
Opening Angle (deg)
35-30
Air Consumption (cubic m/hr)
0.005
Air Consumption (cfm)
0.003
Product Series
8051/8331
PublishedDate
1721939550000
Product Type
Pneumatic Latch Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
1/8 NPT
Product Function
Clamping
Product Accessories
8EA-109-1
SENSOR REPLACES SME-8F-DE-S
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810169
SENSOR 4 MM SPST-NO DC/AC 6 IN MALE CONNECTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top